For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN B - Swage nipple
Bill of material
PN 16 B
DES
Identifier
PN 16 B
DN
Diameter DN
16 mm
S
Size
10
HS
Inch
5/8"
D1
Diameter D1
22.1 mm
L1
Length L1
69.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.